IESNA:LM-63-2002
[TEST]P942740
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37994
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3465.8 3444.1 3398.7 3359.2 3349.3 3353.3 3365.1 3386.8 3406.6 3412.5
3414.5 3444.1 3505.3 3606 3773.9 4010.9 4299.2 4646.8 5091.1 5620.4
6220.7 6955.3 7846 8859.1 9949.2 11120.2 12243.9 12767.2 12001 9273.8
5045.7 1423.8 436.4 258.7 148.1 61.2 0
3465.8 3454 3406.6 3367.1 3357.2 3359.2 3371 3392.7 3410.5 3416.4
3420.4 3452 3511.2 3617.9 3781.8 4020.7 4313 4662.6 5118.7 5648
6268.1 7024.5 7950.6 8942 10051.9 11252.6 12352.5 12826.5 11880.5 9066.4
4810.7 1335 422.6 237 138.2 55.3 0
3465.8 3450 3404.6 3363.1 3345.4 3347.3 3353.3 3365.1 3373 3380.9
3392.7 3426.3 3489.5 3590.2 3756.1 3975.3 4255.7 4587.5 5016.1 5539.4
6193.1 7010.6 7970.4 9036.8 10142.7 11315.7 12423.6 13000.3 12299.2 9793.2
5813.9 2144.7 572.7 284.4 167.9 65.2 0
3465.8 3442.1 3398.7 3353.3 3329.6 3323.6 3327.6 3329.6 3329.6 3343.4
3363.1 3400.6 3463.8 3562.6 3704.8 3914.1 4192.6 4532.2 4960.8 5482.1
6189.1 7034.3 8112.6 9327.1 10571.2 11791.7 12931.2 13574.9 13219.5 11367.1
7804.5 3775.9 1137.5 414.7 201.4 63.2 0
3465.8 3442.1 3400.6 3353.3 3323.6 3317.7 3321.7 3321.7 3321.7 3337.5
3373 3406.6 3459.9 3544.8 3673.2 3866.7 4147.1 4496.7 4927.2 5476.2
6201 7166.6 8412.8 9887.9 11404.6 12763.3 13859.3 14554.5 14637.4 13689.5
10916.8 6566.3 2788.5 710.9 239 55.3 0
3465.8 3436.2 3394.7 3347.3 3315.7 3309.8 3315.7 3323.6 3323.6 3339.4
3377 3404.6 3446.1 3536.9 3673.2 3866.7 4139.2 4496.7 4935.1 5513.7
6270.1 7308.8 8703.1 10403.4 12129.4 13628.3 14726.3 15543.8 16045.5 15725.5
13630.2 9570 4583.6 1439.6 306.1 71.1 0
3465.8 3442.1 3398.7 3349.3 3317.7 3309.8 3313.8 3321.7 3321.7 3337.5
3373 3410.5 3463.8 3550.7 3685 3882.5 4159 4506.6 4941 5490
6214.8 7182.4 8434.5 9887.9 11388.8 12777.1 13922.5 14720.3 14827 13784.3
11167.6 6819.1 2679.8 691.2 199.5 53.3 0
3465.8 3446.1 3404.6 3355.2 3323.6 3315.7 3321.7 3327.6 3333.5 3349.3
3375 3416.4 3483.6 3584.3 3728.5 3927.9 4210.3 4553.9 4982.5 5519.6
6230.6 7127.1 8211.3 9394.2 10604.8 11827.2 12986.4 13636.2 13191.8 11456
8027.7 3858.8 1151.3 432.5 205.4 63.2 0
3465.8 3452 3408.5 3361.2 3335.5 3331.5 3339.4 3355.2 3369.1 3382.9
3400.6 3436.2 3505.3 3613.9 3775.9 3999 4277.5 4615.2 5037.8 5549.3
6197 7000.8 7942.7 8971.6 10045.9 11207.1 12348.6 12923.3 12319 10245.4
6473.5 2543.6 728.7 347.6 185.6 75 0
3465.8 3455.9 3410.5 3363.1 3341.4 3339.4 3353.3 3380.9 3404.6 3418.4
3432.2 3467.8 3533 3643.6 3813.4 4052.3 4344.6 4698.1 5132.6 5657.9
6266.1 7022.5 7893.4 8870.9 9909.7 11061 12157 12587.5 11773.9 9139.5
5008.2 1508.8 460.1 233 124.4 49.4 0
3465.8 3454 3410.5 3363.1 3341.4 3341.4 3355.2 3380.9 3406.6 3418.4
3430.3 3459.9 3527 3631.7 3799.6 4032.6 4322.9 4692.2 5128.6 5626.3
6224.6 6949.4 7816.4 8799.8 9791.2 10942.5 12062.2 12591.5 11904.2 9414
5334 1676.6 485.8 252.8 130.3 45.4 0
